磨头表面进给速率 |
25 ft/sec - 35 ft/sec |
|
Part Number | Type | Description | Application | Product Image |
9005-50-6094 | Adapter Plate |
| |
|
9150-HIAC-4579-C2 | Burr |
- C2微粒的碳化钨刀具
90°锥状,刃径16mm。
20.3m刃长。
24齿、直槽。
3°负前角。
| 一般的毛刺清理(比如,铁质材料)
|
|
9150-HIAC-4579-C5 | Burr |
- C5微小颗粒碳化钨刀具。
90°锥状,刃径16mm
20.3mm刃长
24齿、直槽。
3°负前角。
| 合金钢去毛刺,增强耐磨性提高,延长刀具寿命 |
|
9150-HIAC-4153-C5 | Burr |
- C5微小颗粒碳化钨刀具。
90°锥状,刃径16mm。
20.3mm刃长。
27齿,螺旋槽。
3°正前角。
| 一般的毛刺清理。提高大多数材质工件的表面精加工。 |
|
9150-43967 | Burr |
- 碳化钨旋转锉。
90°锥状,刃径16mm。
20.3mm刃长。
16齿、直槽、断屑槽。
5°负前角。
| 强化塑料和复合材料的去毛刺清理。 |
|
9150-HIAC-1010-C2 | Burr |
- C2微小颗粒碳化钨刀具。
80°锥状,刃径16mm。
24mm的刃长。
24齿、直槽。
3°负前角。
| 一般的不含铁材料毛刺清理,例如铝。 |
|
9005-50-6174 | Pneumatic Accessory |
- 过滤器调节器润滑器空气准备套件,带符合性和油位开关(标准润滑率)
| |
|
9005-50-6164 | Pneumatic Accessory |
| |
|
9005-50-6165 | Pneumatic Accessory |
| |
|
9150-XMC | Pneumatic Accessory |
| |
|
|
Controls Compatible with this Model:
|
9230-50-1071.pdf |
Pneumatic Diagram, AC Tools
|
9230-50-1077.pdf |
AC Tool Adapter Kit Customer Drawing
|
9630-50-AC-180.pdf |
AC-180 Deburring Tool Drawing
|
|
9610-50-1029.pdf |
Axially Compliant Robotic Deburring Tools Speedeburr Manual (9150-AC-90 and 9150-AC-180)
|
9640-50-1018.pdf |
Recommended pneumatic layout for lubrciated (vane type) motors.
|
|
9005-50-6094 |
AC Tool Adapter Kit
|
9150-AC-180, shown with 9005-50-6094 adapter plate |
Axially-Compliant Straight Deburring Tool, shown with 9005-50-6094 adapter plate
|
9150-XMC |
Muffler and Oil Recovery Device
|
|