Min. Force to Couple*: |
40 lbf |
Operational Temperature Range: |
-20 °F - 150 °F |
*Minimum force required to couple at 80 psi (lbs)
|
9630-20-GK1.pdf |
GK1 Utility Coupler Drawing
|
|
9620-20-B-GKx Utility Coupler.pdf |
GKx Utility Coupler Manual (incl GK1 and GK2)
|
|
UC-GK1 Tool |
Utility Coupler Base Assembly
|
UC-GK1 Master |
Compliant Utility Coupler
|
|
Drive Cylinder Model: |
GK-GC-B50S75-SG-N |
Axial Clamping Force*: |
240 lbf |
Electric or Pneumatic: |
Pneumatic |
Operational Temperature Range: |
-20 °F - 150 °F |
Notes: |
Cylinder Position Sensor, 3 Wire PNP, M8 Quick Connect: 8590-9909999-154. |
|
9630-20-GK-GC-B50S75-SG-N.pdf |
GK-GC-B50S75 Drive Unit Drawing
|
None currently available. See your Account Representative for more information.
|
|
Drive Cylinder Model: |
GK-GC-B63S75-SG-N |
Axial Clamping Force*: |
390 lbf |
Electric or Pneumatic: |
Pneumatic |
Operational Temperature Range: |
-20 °F - 150 °F |
Notes: |
Cylinder Position Sensor, 3 Wire PNP, M8 Quick Connect: 8590-9909999-154 |
|
9630-20-GK-GC-B63S75-SG-N.pdf |
GK-GC-B63S75 Drive Unit Drawing
|
9620-20-B-GKx Utility Coupler.pdf |
GKx Utility Coupler Manual (incl GK1 and GK2)
|
|
|
*Axial clamp force at 80 psi for air, at rated voltage for electric
|
Contact Application Support for assistance in choosing compatible modules.
|