Description: |
Vacuum Pass-through Module with (1) 2" NPT port, M19 pattern |
Weight: |
Master 1.50 lbs (0.68 kg) Tool 1.40 lbs (0.63 kg) |
Materials: |
- Anodized aluminum housings
- Nitrile rubber seals.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|