Description: |
R-Style Power Module, 13 Amps/30VDC |
Weight: |
Master 0.63 lbs (0.29 kg) Tool 0.52 lbs (0.24 kg) |
Materials: |
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
|
# Pins: |
10 (5 pass-through) |
Elec. Rating: |
13 Amps/30VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-RN5.pdf |
RN5 Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-RN5-T |
RN5 Tool Module
|
9120-RN5-M |
RN5 Master, R-Style Power Module
|
|