Description: |
14-pin (12 pins at 5 Amp/250VAC and 2 pins at 13 Amp/250VAC) electrical module |
Weight: |
0.75 lb (0.34 kg) |
Materials: |
- Precious-metal-plated contact pins
- Anodized aluminum
- Delrin®.
|
Elec. Rating: |
12 pins @ 5 Amp/250VAC & 2 pins @ 13 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|