Description: |
(4) 3/8 NPT self-sealing ports fluid/air module, stainless steel (replaces F04-N) |
Weight: |
2.8 lbs (1.27 kg) |
Materials: |
- Stainless steel housings
- Rubber, PVC, and stainless steel valve components.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|