简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Fluid/Air Module: FC2  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > FC2

 

 

Product Advantages
  • Provides fluid/air service to the Master and Tool plates.
  • G 3/8 (BSPP) ports.
  • (8) self-sealing ports (Master side).
  • (4) self-sealing ports and (4) pass-through ports OR (8) self-sealing ports OR (8) pass-through ports (Tool side)
  • 300 series stainless steel for protection against corrosion.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

FC2 Modules (Master and Tool)
FC2 Modules (Master and Tool)

Part NumberSideNotes
9121-FC2-MM(8) G 3/8 (BSPP) self-sealing ports (Mates with FC2-T, FC3-T, or FC4-T) - Master side
9121-FC2-TT(4) G 3/8 (BSPP) self-sealing ports and (4) pass-through ports (Mates with FC2-M) - Tool side
9121-FC3-TT(8) G 3/8 (BSPP) pass-through ports (Mates with FC2-M) - Tool side
9121-FC4-TT(8) G 3/8 (BSPP) self-sealing ports (Mates with FC2-M) - Tool side