Description: |
High Voltage Module for Ultrasonic Weld Applications, Isolated SHV Connector |
Weight: |
9120-X7G-M 0.39lbs (0.175kg) 9120-X7G-T 0.30lbs (0.135kg)
|
Materials: |
- Precious-metal-plated spring and contact pins
- Aluminum and Delrin housings
- Teflon® dielectric
- Nitrile seals.
|
Elec. Rating: |
3 Amps/2000VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|