Description: |
Jxx Valve Adapters with a Single Solenoid |
Weight: |
JC2-M - 1.31 lbs (0.59 kg) JC3-M - 1.35 lbs (0.61 kg) JD3-M - 1.39 lbs (0.63 kg) JN2-M - 1.33 lbs (0.60 kg) JN3-M - 1.37 lbs (0.62 kg) |
Materials: |
- Aluminum housing.
- Stainless steel hardware.
|
Elec. Rating: |
19-29 VDC Operational Voltage (Solenoid Valve) |
Operational Temperature Range: |
0 °F - 120 °F (-17,8 °C - 48,9 °C) |
|