Description: |
Jxx Valve Adapters with a Double Solenoid and Valve Pass Through |
Weight: |
JP4-M - 1.44 lbs (0.65 kg) JP5-M - 1.47 lbs (0.67 kg) JT2-M - 1.33 lbs (0.60 kg) JT3-M - 1.37 lbs (0.62 kg) JT5-M - 1.33 lbs (0.60 kg) JU2-M - 1.37 lbs (0.62 kg) JU3-M - 1.41 lbs (0.64 kg) |
Materials: |
- Aluminum housing.
- Stainless steel hardware.
|
Elec. Rating: |
19-29 VDC Operational Voltage (Solenoid Valve) |
Operational Temperature Range: |
0 °F - 120 °F (-17,8 °C - 48,9 °C) |
|