简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Air and Valve Adapters: Jxx Valve Adapters with a Double Solenoid  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Outros Módulos > Jxx Valve Adapters with a Double Solenoid

 

 

Product Advantages
  • Provides a single Lock and Unlock air supply connection to the compatible Tool Changer or Utility Coupler Master for actuation of the locking mechanism.
  • Mounts to Flat A of the Tool Changer.
  • Control of the integrated valve is accomplished by transmitting unlatch and latch signals from the control/signal module to the integrated solenoid valve.
  • A cable is supplied to connect the control/signal module to the solenoid valve.
  • Ledge mount feature provides for the mounting of a control/signal module.
  • Lock and Unlock air connections to the Tool Changer or Utility Coupler are provided through ports in the ledge mount. O-rings in the body seal the connection.
  • The valve adapter is equipped with an exhaust muffler, double solenoid valve, solenoid cable, and air blow-off (if equipped).
  • Access to the solenoid valve manual override is provided through a screw in the aluminum housing.
  • A tool adapter assembly (9005-20-1192) is required for the Tool side which provides the proper spacing and a ledge mount for the control/signal Tool module.
  • If valve adapter is equipped with air blow-off, the (9005-20-1403) tool adapter assembly is required.
  • Air filtration 40 microns.

Air Valve Adapter with a Double Solenoid (JE2 Master shown)
Air Valve Adapter with a Double Solenoid (JE2 Master shown)

Part NumberSideNotes
9121-JE2-MMValve Adapter, Double Solenoid, NPT, QC-210
9121-JE3-MMValve Adapter, Double Solenoid, NPT, QC-310, QC-510, and QC-1210
9121-JF2-MMValve Adapter, Double Solenoid, G (BSPP), QC-210
9121-JF3-MMValve Adapter, Double Solenoid, G (BSPP), QC-310, QC-510, and QC-1210
9121-JN5-MMValve Adapter, Double Solenoid, with Integrated Air Blow Off, NPT, QC-310, QC-510, and QC-1210
9121-JQ2-MMValve Assembly, Double Solenoid with SST Mounting SHCS, G (BSPP), QC-210