Description: |
Jxx Valve Adapters-Dual Double Solenoid, Valve Pass-through, Prox & Pressure Sensors |
Weight: |
JP12-M - 2.5 lbs (1.13 kg) JP13-M - 3.0 lbs (1.36 kg) JR4-M 2.5 lbs (1.13 kg) JT7-M - 2.94 lbs (1.33 kg) JU4-M 2.5 lbs (1.13 kg) JU5-M 2.98 lbs (1.35 kg) JR4-T 2.37 lbs (1.07 kg)
|
Materials: |
- Aluminum housing.
- Stainless steel hardware.
|
Operational Temperature Range: |
32 °F - 120 °F (0 °C - 48,9 °C) |
|