Description: |
QC-110 Valve Adapter, Ledge Mount Module Compatible, with G (BSPP) Adapter (Double-Solenoid Valve) - Master side only. Mates with 9120-JJ110-T spacer block. |
Weight: |
Master x.x lbs (x.x kg) Tool 0.90 lbs (0.41 kg) |
Materials: |
- Aluminum housing.
- Stainless steel hardware.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9620-20-C-Jx110 Air-Valve Adapters with Valve Signal Pass Thru.pdf |
Jx110 Air-Valve Adapters with Valve Signal Pass Thru Manual (incl JR110-M,JS110-M,JT110-M,JU110-M,and JJ110-T)
|
|
9120-JU110-M |
QC-110 Valve Adapter, Dual Solenoid, BSPP
|
|