Description: |
QC-110 Valve Adapter, Ledge Mount Module Compatible, with NPT Adapter (Double-Solenoid Valve) - Master side only Mates with 9120-JJ110-T spacer block. |
Weight: |
Master 1.02 lbs (0.46 kg) Tool 0.90 lbs (0.41 kg) |
Materials: |
- Aluminum housing.
- Stainless steel hardware.
|
Operational Temperature Range: |
0 °F - 120 °F (-17,8 °C - 48,9 °C) |
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
9620-20-C-Jx110 Air-Valve Adapters with Valve Signal Pass Thru.pdf |
Jx110 Air-Valve Adapters with Valve Signal Pass Thru Manual (incl JR110-M,JS110-M,JT110-M,JU110-M,and JJ110-T)
|
|
9120-JT110-M |
QC-110 Valve Adapter, Ledge Mount Module Compatible, Master side, (Dual Solenoid)
|
|