简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Alignment Modules: JL3,JL4  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Outros Módulos > JL3,JL4

 

 

Product Advantages
  • Provides for up to 1/2" x-y misalignment capability.
  • Adapter used to mount single or dual J16 pattern modules to QC.
  • (1) 1.25" alignment pin on Master side.
  • (1) 1.25" bushing on Tool side (round on JL3 Tool and elongated on JL4 Tool).
  • When using on Tool Changer, (2) JL3 Masters, (1) JL3 Tool and (1) JL4 Tool are required.

JL3 Modules (Master and Tool)
JL3 Modules (Master and Tool)

Part NumberSideNotes
9121-JL3-MMGross alignment module with 1.25" alignment pin - Master side
9121-JL3-TTGross alignment module with 1.25" round bushing - Tool side
9121-JL4-TTGross alignment module with 1.25" elongated bushing - Tool side