Description: |
Adapter Plate Assembly with J16 Mounting Pattern to Mount ER Servo Modules |
Weight: |
Master 0.14 lbs (0.06 kg) Tool 0.11 lbs (0.05 kg) |
Materials: |
- Aluminum adapter plate
- Steel dowel pins.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-JL2.pdf |
JL2 Mounting Adapter Module Drawing
|
|
9620-20-C-JL2.pdf |
JL2 Mounting Adapter Module Manual
|
|
No 3D models for this product are currently available. See your Account Representative for more information.
|