9121-JJ6-M | M | Spacer Module Adapter - Use opposite NA2/NA3 Tool Hooks - Master side |
9121-JJ6-T | T | Spacer Module Adapter - (Same as 9005-20-1192) - Tool side |
Description: |
Spacer Module Adapter - Use opposite NA2/NA3 Tool Hooks |
Weight: |
Master x lbs (x kg) Tool x lbs (x kg) |
Materials: |
- Aluminum adapter plate
- Steel dowel pins.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
QC-113
| |
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| No |
QC-210
| |
| No |
QC-213
| |
| No |
QC-310
| |
| No |
QC-313
| |
| No |
QC-510
| |
| No |
QC-1310
| |
| No |
QC-1510
| |
| No |
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
9121-JJ6-M.pdf |
Spacer Module Adapter - Use opposite NA2/NA3 Tool Hooks
|
|
None currently available. See your Account Representative for more information.
|
9121-JJ6-M |
Spacer Module Adapter - Use opposite NA2/NA3 Tool Hooks
|
9121-JJ6-T |
Tool Spacer Module - NAx, NBx Substitute
|
|
|