Description: |
Adapter Assembly - Used to mount Single or Dual J16 pattern modules to QC |
Weight: |
Master 0.84 lbs (0.38 kg) Tool 0.67 lbs (0.30 kg) |
Materials: |
- Aluminum adapter plate
- Steel dowel pins.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|