|
Product Advantages
|
- Modular assembly that adapts commercial, high-pressure, no-drip, self-sealing fluid couplers to the ATI heavy Tool Changers.
- Designed to pass high-pressure fluids from the Master to the Tool for use by the customer's tooling.
- Self-sealing valves to prevent leaks and drips
- Supports multiple connections and equipped with pre-alignment pins to insure proper engagement of the couplers.
- The customer's robot must overcome the pressure in the couplers when driving the Master and Tool modules together. The pump should be turned off during tool changes.
- The customer must use flexible lines for all plumbing connections. Hard pipe connections are not acceptable as they will not allow proper alignment and engagement of the coupler halves.
|
|
HB2 Modules shown (Master and Tool)
|
9121-HB2-M | M | Hydraulic Module, (2) 2300 PSI G3/8, (1) 2300 PSI G1/4, Master side |
9121-HB6-M | M | Hydraulic Module, (2) 7200 PSI G3/8, Master side |
9121-HB8ZF2T1-M | M | Hydraulic Module, (1) 7200 PSI G 1/4, SS Hardware, TDC Plated Alignment Parts - Master side |
9121-HB9-M | M | Hydraulic Module, (2) 7200 PSI G1/2, Master side |
9121-HB9ZF2T1-M | M | Hydraulic Module, (2) 7200 PSI G1/2, SS Hardware, TDC Plated Alignment Parts, Master side |
9121-HB2-T | T | Hydraulic Module, (2) 2300 PSI G3/8, (1) 2300 PSI G1/4, Tool side |
9121-HB6-T | T | Hydraulic Module, (2) 7200 PSI G3/8, Tool side |
9121-HB8ZF2T1-T | T | Hydraulic Module, (1) 7200 PSI G 1/4, SS Hardware, TDC Plated Alignment Parts - Tool side |
9121-HB9-T | T | Hydraulic Module, (2) 7200 PSI G1/2, Tool side |
9121-HB9ZF2T1-T | T | Hydraulic Module, (2) 7200 PSI G1/2, SS Hardware, TDC Plated Alignment Parts, Tool side |
9121-HC2-T | T | Protective Cover used with the HB2-M through HB8-M modules when a tool module is not installed - Tool side |
9121-HC4-T | T | Protective Cover used with HB9-M when HB9-T is not installed - Tool side |
Description: |
Hydraulic Module with Pressure Ratings and Pipe Threads as Listed |
Cv Rating: |
0.46 for G 1/4 (at rated pressures) 1.23 for G 3/8 (at rated pressures) 2.26 for G 1/2 (at rated pressures) |
Weight: |
HB2,HB6,HB9ZF2T1 Master 3.24 lbs (1.47 kg) Tool 2.87 lbs (1.30 kg) HB8ZF2T1 Master 2.1 lbs (0.95 kg), Tool 1.8 lbs (0.82 kg) HB9 Master 2.83 lbs (1.28 kg), Tool 2.53 lbs (1.15 kg) |
Materials: |
- Aluminum housings
- Steel bushings and pins
- Fluorocarbon seals
- Stainless steel couplers.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
QC-113
| |
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| No |
QC-210
| |
| No |
QC-213
| |
| No |
QC-310
| |
| No |
QC-313
| |
| No |
QC-510
| |
| No |
QC-1210
| |
| No |
QC-1310
| |
| No |
QC-1510
| |
| No |
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
9121-HC2-T.pdf |
HB Module Protective Cover Assembly
|
9121-HC4-T.pdf |
Protective Cover for HB9-M when HB9-T Is Not Installed
|
9630-20-COUPLER.pdf |
Hydraulic Coupler Service Instructions
|
9630-20-HB2.pdf |
HB2 Hydraulic Module Drawing
|
9630-20-HB6.pdf |
HB6 Hydraulic Module Drawing
|
9630-20-HB8ZF2T1.pdf |
HB8ZF2T1 Module Drawing
|
9630-20-HB9.pdf |
HB9 Hydraulic Module Drawing
|
9630-20-HB9ZF2T1.pdf |
HB9ZF2T1 Hydraulic Module Drawing
|
9630-20-HYD.pdf |
Hydraulic Schematic
|
|
9620-20-D-HBx.pdf |
HBx Hydraulic Module Manual (includes HB2, HB6,HB8ZF2T1,HB9,HB9ZF2T1, HC2-T,HC4-T)
|
|
No 3D models for this product are currently available. See your Account Representative for more information.
|
|
|
|