Description: |
PROFINET Module with integrated Ethernet switch, RJ45 Push-Pull connector for Ethernet communication, 5-Pin Push-Pull Connector for US1 and US2 power, TSI on the Master, Arc Prevention applied to US1 and US2 power. Lock, Unlock, and RTL sensing with LED cables on the Master. 5-digit Tool-ID from the Tool module also supported. Safety circuit meets ISO13849 PLd. --Tool side provides one Ethernet port and supports 5-digit Tool-ID. RJ45 Push-Pull connector for Ethernet, 5-Pin Push-Pull Connector for US1 and US2 power, Tool-ID 0-99999 adjustable with thumbwheel switches. Supports Arc Prevention on the Master. |
Weight: |
Master 2.42 lbs (1.10 kg) Tool 1.86 lbs (0.84 kg) |
Materials: |
- Anodized aluminum housing
- Precious-metal-plated spring and contact pins
- Nitrile seals.
|
Elec. Rating: |
US1 and US2 Power - 10 Amp/12-30VDC |
Operational Temperature Range: |
32 °F - 120 °F (0 °C - 48,9 °C) |
|