Description: |
Ultrasonic Module with Lemo connector for Ultrasonic Weld Applications, Adapted for G-Series Swivel Housing |
Weight: |
Master 0.29 lbs (0.13 kg) Tool 0.26 lbs (0.12 kg) |
Materials: |
- Precious-metal-plated spring and contact pins
- Aluminum housings
- Teflon® dielectric
- Nitrile seals.
|
Elec. Rating: |
4 A, 1.4 kV max |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-XG7GL.pdf |
XG7GL Module Drawing
|
9630-20-XG7GLM XG7GLAT.pdf |
Ultrasonic Weld Module w/ Isolated Lemo High Voltage Connector
|
|
None currently available. See your Account Representative for more information.
|
9120-XG7GLA-T |
XG7GLA Tool Module
|
9120-XG7GL-T |
Module with Lemo connector for Ultrasonic Weld Applications, Adapted for G-Series Swivel Housing
|
9120-XG7GL-M |
Module with Lemo connector for Ultrasonic Weld Applications, Adapted for G-Series Swivel Housing
|
|