Description: |
Triax Cable Module with Straight Bulkhead Jack Connector |
Weight: |
X7SC Master 0.31 lbs (0.14 kg) X7SC Tool 0.36 lbs (0.16 kg) ESC Tool x lbs (x kg) |
Materials: |
- Precious-metal-plated spring and contact pins
- Aluminum housings
- Teflon® dielectric
- Nitrile seals.
|
Elec. Rating: |
3 Amp max current through center spring probe. |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|