Description: |
High Voltage Module with Lemo connector for Ultrasonic Weld Applications, SHV connector, isolated from robot ground |
Weight: |
Master x lbs (x kg) Tool x lbs (x kg) |
Materials: |
- Precious-metal-plated spring and contact pins
- Aluminum and Delrin housings
- Teflon® dielectric
- Nitrile seals.
|
# Pins: |
1 with Spring Biased Shielding Ring |
Elec. Rating: |
4 Amp/1.4kV max. |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-X7GL.pdf |
X7GL Module Drawing
|
9630-20-X7GLM X7GLAT.pdf |
X7GL-M X7GLA-T Module Drawing
|
|
9620-20-E-X7GLM X7GLAT.pdf |
X7GL-M X7GLA-T Electrical Module Manual
|
9620-20-E-X7GL.pdf |
X7GL Electrical Module Manual
|
|
9120-X7GLA-T |
High Voltage Tool Module with Lemo Female Connector for Ultrasonic Weld Applications
|
9120-X7GL-M |
Master Ultrasonic Module with Isolated SHV Connector
|
|