9120-X7C-M | M | High Voltage Module for Ultrasonic Weld Applications, SHV connector - Master side |
9120-X7C-T | T | High Voltage Module for Ultrasonic Weld Applications, SHV connector - Tool side |
Description: |
High Voltage Module for Ultrasonic Weld Applications, SHV connector |
Weight: |
9120-X7C-M 0.47 lbs (0.21 kg) 9120-X7C-T 0.38 lbs (0.17 kg) |
Materials: |
- Precious-metal-plated spring and contact pins
- Aluminum housings
- Teflon® dielectric
- Nitrile seals.
|
Elec. Rating: |
3 Amps/2000VAC, 30kHz |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-X7C.pdf |
Ultrasonic Coax Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-X7C-T |
X7C-T - Coax Tool Power Module with SHV Connectors (For use with Branson Ultrasonic Welders)
|
9120-X7C-M |
X7C-M - Coax Master Power Module with SHV Connectors (For use with Branson Ultrasonic Welders)
|
|
|