Description: |
Coax cable module, single contact, BNC connector |
Weight: |
9120-X7B-M 0.35lbs(0.160kg) 9120-X7B-T 0.27 lbs (0.12 kg) |
Materials: |
- Precious-metal-plated spring and contact pins
- Aluminum housings
- Teflon® dielectric
- Nitrile seals.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|