Description: |
EtherCAT Control Module Assembly |
Weight: |
Master 2.17 lbs (0.98 kg) Tool 1.62 lbs (0.73 kg) |
Materials: |
- Anodized aluminum housing
- Precious-metal-plated spring and contact pins
- Nitrile seals.
|
# Pins: |
Auxiliary Power - 5 EtherCAT - 4 Integrated Tool Changer I/O - (4) 3 Integrated Connection to Valve Adapter - 3 |
Elec. Rating: |
EtherCAT - 3 Amp/30VDC max. US1 Power - 220mA @ 24VDC US2 Power - 250mA @ 24VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-VL1.pdf |
VL1 Module Drawing
|
|
9620-20-C-VL1.pdf |
VL1 Control & Signal Module Manual
|
|
9121-VL1-T |
VL1 EtherCAT Control Tool Module Assembly
|
9121-VL1-M |
VL1 EtherCAT Control Master Module Assembly
|
|