Description: |
IO-Link Module with (4) M12 5-Pin Connectors for I/O Link Pass-Thru, (3) M12 5-Pin Connectors for Valve Control and Locked, Unlocked, and Ready-to-Lock Sensor Inputs. Supports Integrated Valve Control. |
Weight: |
Master 1.73 lbs (0.78 kg) Tool 1.24 lbs (0.56 kg) |
Materials: |
- Aluminum housings/Delrin covers
- Gold-plated contacts
- Nitrile seals
- Delrin pin block.
|
Elec. Rating: |
Control Signals - 24VDC Pass-through Signals - 3 Amp/24V |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-VK2.pdf |
VK2 Module Drawings
|
|
9620-20-C-VK2.pdf |
VK2 Control & Signal Module Manual
|
|
9121-VK2-T |
IO-Link Tool Module w/ Four M12 5-Pin Female Connectors for I/O Link Pass-Thru
|
9121-VK2-M |
IO-Link Master Module w/ Four M12 5-Pin Connectors for I/O Link Pass-Thru, Three M12 5-Pin Connectors for Valve Control and Locked, Unlocked, and Ready-to-Lock Sensor Inputs. Supports Integrated Valve Control.
|
|