Description: |
Discrete PROFIBUS Pass-through Module |
Weight: |
Master 1.45 lbs (0.66 kg) Tool 1.15 lbs (0.52 kg) |
Materials: |
- Precious-metal-plated contact pins
- Anodized aluminum
- Delrin®.
|
Elec. Rating: |
10 @ 4Amp/24VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|