简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Discrete Modules: VB7 Family  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > VB7 Family

 

 

Product Advantages
  • The Discrete Signal Integrated Valve module allows for communication and control of the Tool Changer.
  • Amphenol, MS-style connectors provided for customer interface.
  • An integrated single- or double-solenoid valve (available on the Jxx valve adapter with pass-through module) controls the Tool Changer locking mechanism.
  • Up to 16 signal pass-throughs available for customer use.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
  • Tool-ID (0-99) capacity.
  • Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
  • Compact design package.

VB7 Master and VB3 Tool Modules
VB7 Master and VB3 Tool Modules

Part NumberSideNotesEDS File
9121-VB7-MMDiscrete Module, 26-Pin Amphenol, 19-Pin Block, Supports L/U/R1/R2 Sensors w/ Integrated Valve Pass Through - Master side
9121-VB2-TTDiscrete Module, 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 16 pass-throughs - Tool side
9121-VB3-TTDiscrete Module, 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 12 pass-throughs, 0-9 Tool-ID - Tool side
9121-VB4-TTDiscrete Module, 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 8 pass-throughs, 0-99 Tool-ID - Tool side