Description: |
Discrete Module, 26-pin Amphenol, 19-pin Block, Supports L/U/R1/R2 Sensors and Integrated Valve,TSI on Tool |
Weight: |
Master 1.80 lbs (0.82 kg) Tool 1.38 lbs (0.63 kg) |
Materials: |
- Aluminum housing and cover
- Clear polycarbonate window
- Rhodium-plated contacts
- Nitrile seals
- Nylon pin block.
|
# Pins: |
VB2-T 16 pass-through, VB3-T 12 pass-through, and VB4-T 8 pass-through |
Elec. Rating: |
Control Signals - 24VDC Pass-through Signals - 5 Amp/250V |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|