Description: |
Discrete Signal Module w/19-pin M23, 19-pin block, Supports TSI on Tool |
Weight: |
Master 1.71 lbs (0.76 kg) Tool 1.27 lbs (0.58 kg) |
Materials: |
- Aluminum housing and cover
- Clear polycarbonate window
- Precious-metal-plated contacts
- Nitrile seals
- Delrin pin block.
|
Elec. Rating: |
5 Amp/250V max. |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|