Description: |
Discrete Signal Module w/35-pin Amphenol on Master, 24-pin Amphenol on Tool. 5-pin Aux Power, 4-pin PROFINET pass-through, 17-pin and 26-pin blocks. |
Weight: |
Master 2.04 lbs (0.93 kg) Tool 1.46 lbs (0.66 kg) |
Materials: |
- Aluminum housing and cover
- Clear polycarbonate window
- Precious-metal-plated contacts
- Nitrile seals
- Delrin pin blocks.
|
Elec. Rating: |
5 Amp/250V max Tool-ID Switch - 0.1 Amp/30V |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|