| | |
9120-V200-M-E | M | (1) G 2" (BSPP) Vacuum Module, M19 Pattern, Euro - Master side |
9120-V200-T-E | T | (1) G 2" (BSPP) Vacuum Module, M19 Pattern, Euro - Tool side |
Description: |
Vacuum Modules with G (BSPP) Pass-through Ports, M19 Pattern, Euro Version - Master-side Module - (1) 2" Pass-through Port - Tool-side Module - (1) 2" Pass-through Port |
Weight: |
V200-M-E = 2.00 lbs (0.91 kg) V200-T-E = 1.23 lbs (0.56 kg) |
Materials: |
- Anodized aluminum housings
- Nitrile rubber seals.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
QC-40Q
| M |
| Yes |
QC-40Q
| T |
| Yes |
QC-46
| M |
| Yes |
QC-46
| T |
| Yes |
QC-50
| |
|
Flats A, B, C, D Module overhangs each flat and blocks (1) M5 air port, and might interfere with adjacent module flat If using more than one module of this kind on same Tool Changer, review with Acct Mgr. |
| Yes |
QC-76
| M |
| Yes |
QC-76
| T |
| Yes |
QC-110
| |
| No |
QC-160
| M |
|
Flats A, B (On Flat B, Position 3, Port 5 is restricted.) |
| Yes |
MC-36R
| M |
| Yes |
MC-36R
| T |
| Yes |
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
9630-20-V200E.pdf |
V200-E Vacuum Module Drawing
|
|
9620-20-D-V200E.pdf |
V200-E Vacuum/Air Module Manual
|
|
9120-V200-M-E |
2" BSPP Vacuum Module, Master, M19 Pattern, Euro.
|
9120-V200-T-E |
2" BSPP Vacuum Module, Tool, M19 Pattern, Euro.
|
|
|