Description: |
Vacuum Module with (1) G 1-1/2 (BSPP) Axial Port |
Weight: |
Master 0.85 lbs (0.39 kg) Tool 0.80 lbs (0.36 kg) |
Materials: |
- Anodized aluminum housings
- Nitrile rubber seals.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
QC-76
| M |
| Yes |
QC-76
| T |
| Yes |
QC-110
| |
| Yes |
QC-160
| M |
|
Flats A, B (On Flat B, Position 3, Port 5 is restricted.) |
| Yes |
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
9630-20-V112AE.pdf |
V112A-E Vacuum Module Drawing
|
|
9620-20-D-V112AE.pdf |
V112A-E Vacuum/Air Module Manual
|
|
9120-V112A-T-E |
Vacuum Tool Module with (1) 1-1/2" G Axial Port
|
9120-V112A-M-E |
Vacuum Master Module with (1) 1-1/2" G Axial Port
|
|