9120-UDK10-M | M | Special R10 electrical module supporting Roland UDK10 sheet detector - Master side |
9120-UDK10-T | T | Special R10 electrical module supporting Roland UDK10 sheet detector - Tool side |
Description: |
Special 10-pin electrical module supporting Roland UDK10 sheet detector |
Materials: |
- Precious-metal-plated spring housing
- Aluminum housing
- Rhodium-plated heads on spring pin.
- Rhodium-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
7 pins @ 5 Amp/250VAC and 3 pins @ 8 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
None currently available. See your Account Representative for more information.
|
No 3D models for this product are currently available. See your Account Representative for more information.
|
|