9120-TP-M | M | PROFINET Pass-through Module with connectors for PROFINET and Aux Power, 5-Pin Aux Power - Master side | |
9120-TP-T | T | PROFINET Pass-through Module with connectors for PROFINET and Aux Power, 5-Pin Aux Power - Tool side | |
Description: |
PROFINET Pass-through Module with connectors for PROFINET and Aux Power, 5-Pin Aux Power |
Weight: |
Master 1.11 lbs (0.50 kg) Tool 0.84 lbs (0.38 kg) |
Materials: |
- Anodized aluminum housing
- Rhodium-plated spring and contact pins
- Nitrile seals.
|
# Pins: |
PROFINET - 4 Auxiliary Power - 5 |
Elec. Rating: |
PROFINET Circuit - 2 Amp/60VAC max. Auxiliary Power Circuit - 5 Amp/600VAC max. |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
QC-29
| |
|
Flat B Apps Approval for Flats A, C (blocks ports) |
| No |
QC-46
| |
| No |
QC-50
| T |
|
Flats A, B, C, D Modules will overhang each flat and block (1) M5 air port, and interferes with adjacent module flat. Use of JJ30 gives access to one more port. |
| Yes |
QC-76
| |
| No |
QC-110
| |
| No |
QC-160
| |
|
Flats A,B (On Flat B, Position 3, Port 5 is restricted). TE/TP modules cannot be mounted adjacent to other modules on same flat without special adapter. |
| No |
MC-36R
| |
| No |
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-TP.pdf |
TP PROFINET Pass-through Module Drawing
|
9630-20-TPM TPZC7T.pdf |
TP-M,TPZC7-T Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-TP-M |
PROFINET Pass Through Master module with connectors for PROFINET and Aux Power
|
9120-TP-T |
Profinet Pass Through Tool module with connectors for Profinet and Aux Power
|
|
C7 | Module functionality is the same but with an alternate connector selection. |
|
|