Description: |
10-pin, 5 Amp/24V, pass-through DeviceNet and Aux power module |
Weight: |
TD Master 1.38 lbs (0.63 kg) TD Tool 1.00 lbs (0.45 kg) TDS Tool 1.15 lbs (0.52 kg) |
Materials: |
- Anodized aluminum housing
- Rhodium-plated spring and contact pins
- Nitrile seals.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|