Description: |
19-pin, 3 Amp/125VAC inline electrical module with M16-style quick-disconnect connector |
Weight: |
0.81 lbs (0.37 kg) |
Materials: |
- Aluminum housing
- Gold-plated heads on spring pins
- Gold-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
3 Amp/125VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|