Description: |
Harting Module that supports Servo Power and Encoder Signals, PROFIBUS Pass Thru, Supports L/U/R1/R2 Sensors and Integrated Valve, Supports TSI on Tool |
Weight: |
Master 3.10 lbs (1.41 kg) Tool 2.75 lbs (1.25 kg) |
Materials: |
- Aluminum housings/covers
- Clear polycarbonate window
- Precious-metal-plated contacts
- Nitrile seals
- Delrin pin block.
|
Elec. Rating: |
Power - 7 @ 13 Amp/500V Signal - 17 @ 3 Amp/24V Tool Changer (TSI and Tool-ID) - 6 @ 3 Amp/24V Fieldbus - 2 @ 3 Amp/24V |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|