Description: |
Harting Module with Redundant Wiring, Supports Servo Power and Encoder Signals, PROFIBUS/DeviceNet Pass-through, Supports L/U/R1/R2 Sensors and Integrated Valve, Supports TSI on the Tool and Master. |
Weight: |
SC32 Master 3.25 lbs (1.47 kg) SC25 Tool 3.25 lbs (1.47 kg) |
Materials: |
- Aluminum housings/covers
- Clear polycarbonate window
- Precious-metal-plated contacts
- Nitrile seals
- Nylon pin block.
|
Elec. Rating: |
Power - 15 Amp/500V (Harting Block c) Signal - 3 Amp/24V (Harting Block b) PROFIBUS/DeviceNet Pass-through - 3 Amp/24V (Harting Block a) TSI - 1 Amp/30V Tool-ID - 100mA/24V |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|