Description: |
Discrete Module, 25-Pin HAN-D Harting Connector, 5-Pin Minifast Aux Power and 4-Pin M12 D-Coded Connector with Redundant PROFINET Pass-Through, Supports L/U/R1/R2 Sensors and Integrated Valve, 0-9 Rotary Switch Tool-ID, Supports TSI with no RTL bypass on the Tool |
Weight: |
Master x lbs (x kg) Tool x lbs (x kg) |
Materials: |
- Aluminum housings
- Delrin covers
- Precious-metal-plated contacts
- Nitrile seals
- Delrin Pin Blocks.
|
# Pins: |
Signal and Power - 25 Auxiliary Power - 5 PROFINET - 4 Integrated Tool Changer I/O - (4) 3 supporting Tool Changer Locked, Unlocked and RTL Proximity Sensor in Series Connector for Valve - 3 |
Elec. Rating: |
Aux Power - 5 Amp/250V Signal - 5 Amp/250V PROFINET Signals - 4 Amp/250V Tool Changer (TSI) - 4 Amp/24V Tool Changer (Tool-ID) - 100 mA/50V Tool Changer (Valve Control - 19-29V Sensors (L,U,RTL) - 10-30VDC Operational Voltage, 150 mA Operational Current |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-SC30M SC30T.pdf |
SC30-M,SC30-T Module Drawing
|
|
9620-20-C-SC30.pdf |
SC30 Control & Signal Module Manual
|
|
No 3D models for this product are currently available. See your Account Representative for more information.
|