Description: |
Ethernet Module with Viton Seals, Potted |
Weight: |
Master 0.60 lbs (0.27 kg) Tool 0.40 lbs (0.18 kg) |
Materials: |
- Aluminum housing.
- Steel dowel pins.
- Delrin spacer.
- Viton gasket.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|