9120-S14-T | T | 19-pin (14 available for customer use - See pinout drawing), 5 Amp/250VAC (S19) electrical module with (0-9) Tool-ID built inside - Tool side |
Description: |
19-pin (14 available for customer use - See pinout drawing), 5 Amp/250VAC (S19) electrical module with (0-9) Tool ID (Tool side only) (See also S19 Family webpage) |
Materials: |
- Aluminum housing
- Rhodium-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
5 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
QC-18
| |
| No |
QC-40Q
| T |
| No |
QC-46
| T |
| No |
QC-50
| T |
| No |
QC-76
| T |
| No |
QC-110
| T |
| No |
QC-160
| T |
| No |
MC-36R
| T |
| No |
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Tool
Side Cable Mount Connector Mates |
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-S19M S14T (Sheet 1 of 2).pdf |
S19-M, S14-T Module Pinout Drawing
|
9630-20-S19M S14T (Sheet 2 of 2).pdf |
S19-M, S14-T Module Pinout Drawing
|
9630-20-S19W-M, S14-T.pdf |
S19W-M, S14-T Module Dimensional and Pinout Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-S14-T |
19-pin (14 available for customer use - See pinout drawing), 5 Amp/250VAC (S19) electrical module with (0-9) Tool-ID (Tool side only)
|
|
|