9120-RU10-M | M | 10-pin, 5 Amp/250VAC Electrical Module with with a single USB 2.0 connector - Master side |
9120-RU10-T | T | 10-pin, 5 Amp/250VAC Electrical Module with with a single USB 2.0 connector - Tool side |
Description: |
10-pin, 5 Amp/250VAC Electrical Module with with a single USB 2.0 connector |
Weight: |
Master 0.50 lbs (0.23 kg) Tool 0.35 lbs (0.16 kg) |
Materials: |
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
5 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
None currently available. See your Account Representative for more information.
|
9620-20-E-RU10.pdf |
RU10 Electrical Module Manual
|
|
9120-RU10-M |
10-pin, 5 Amp/250VAC electrical module with with a single USB 2.0 connector - Master side
|
9120-RU10-T |
10-pin, 5 Amp/250VAC electrical module with with a single USB 2.0 connector - Tool side 0
|
|
|