Description: |
Discrete PROFIBUS Pass-Through Module with B-coded M12 Connector |
Weight: |
Master 0.44 lbs (0.20 kg) Tool 0.33 lbs (0.15 kg) |
Materials: |
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
4 Amp/250VAC max. |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|