9120-RL5-M | M | 5-Pin High Power R-style module with L-Coded Connector, Master |
9120-RL5-T | T | 5-Pin High Power R-style module with L-Coded connector, Tool |
Description: |
High Power Electrical Module with 5-pole, M12 L-Coded Connector supporting up to 63V/16A. |
Weight: |
Master - 0.4 lbs (0.18 kg) Tool - 0.35 lbs (0.16 kg) |
Materials: |
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-RL5.pdf |
RL5 Module Customer Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-RL5-T |
5-Pin High Power R-style module with L-Coded Connector - Tool Side
|
9120-RL5-M |
5-Pin High Power R-style module with L-Coded Connector - Master Side
|
|
|