Description: |
Electrical Module with 17-pin pass-through, 3 Amp/125VAC, 17-Pin M23 connector |
Weight: |
Master 0.53 lbs (0.24 kg) Tool 0.43 lbs (0.20 kg) |
Materials: |
- Aluminum housing
- Rhodium-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
3 Amp/125VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|