Description: |
Electrical Module with 12-pin pass-through, 12-Pin M23 connector, Power 5 Amps/150VDC, Signal 2 Amps/30V |
Weight: |
RK12 Master: 0.49 lbs (0.22 kg) RK12R Master: 0.49 lbs (0.22 kg) RK12 Tool 0.36 lbs (0.16 kg) |
Materials: |
- Aluminum housing
- Rhodium-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
Power - 5 Amps/150VDC Signal - 2 Amps/30V |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|