9120-RF14-T | T | 19-pin (14 available for customer use - See pinout drawing), 3 Amp/125VAC (RF19) electrical module with (0-9) Tool-ID (Tool side only) |
Description: |
19-pin (14 available for customer use - See pinout drawing), 3 Amp/125VAC (RF19) electrical module with (0-9) Tool-ID (Tool side only) (See also RF19 Family webpage) |
Weight: |
0.61 lbs (0.28 kg) |
Materials: |
- Aluminum housing
- Rhodium-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
3 Amp/125VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Tool
Side Cable Mount Connector Mates |
|
|
|
Cables
|
None currently available. See your Account Representative for more information.
|
None currently available. See your Account Representative for more information.
|
9120-RF14-T |
19-pin (14 available for Customer Use), 3A/125VAC (RM19) Electrical Module with (0-9) Tool-ID
|
|
|