简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Ethernet/EtherNetIP/EtherCAT/PROFINET 100Mb Pass-Through Modules: RE5  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > RE5

 

 

Product Advantages
  • 4-pin.
  • 2 Amp/60VAC capacity.
  • M12, 4-contact, D-coded Ethernet connector.
  • No-Touch contacts on Master.
  • Moisture and dust sealed when mated.

RE5 Modules (Master and Tool)
RE5 Modules (Master and Tool)

Part NumberSideNotesEDS File
9120-RE5-MMEthernet Pass-through Module with 4-pins and Shield - Master side
9120-RE5-TTEthernet Pass-through Module with 4-pins and Shield - Tool side